B1.930 Work support, self-locking with pneumatic position control, - 3 sizes, 2 types of function - double acting, - max. operating pressure 500/400 bar

Manufacturer ROEMHELD
Description Work support da, 8kN Ø plunger 16 mm, 8 mm stroke off-position retracted 500 bar, see page B1.930
Part number 1931005
Product selection
Selector Part Number Description data sheet CAD Load Plunger diameter Stroke Off-position Description
1 1931005 Work support da, 8kN Ø plunger 16 mm, 8 mm stroke off-position retracted 500 bar, see page B1.930 B1.930 CAD 8 16 8 retracted - hydraulically work support
2 1931025 Work support da, 8kN Ø plunger 16 mm, 8mm stroke off-position extended 500 bar, see page B1.930 B1.930 CAD 8 16 8 extended - spring force work support
3 1933005 Work support da, 20 kN Ø piston 25 mm, 12 mm stroke off-position retracted 500 bar, see page B1.930 B1.930 CAD 20 25 12 retracted - hydraulically work support
4 1933025 Work support da, 20 kN Ø piston 25 mm, 12 mm stroke off-position extended 500 bar, see page B1.930 B1.930 CAD 20 25 12 extended - spring force work support
5 1935006 Work support da, 40 kN Ø piston 40 mm, 20 mm stroke off-position retracted 500 bar, see page B1.930 B1.930 CAD 40 40 20 retracted - hydraulically work support
6 1935026 Work support da, 40 kN Ø piston 40 mm, 20 mm stroke off-position extended 500 bar, see page B1.930 B1.930 CAD 40 40 20 extended - spring force work support
7 3001305 O-Ring FKM 9 x 1,5mm see page B 1.930 B1.930 CAD O-ring
8 3890094 L-Insertion fitting see page J7.400 B1.930 CAD L-type insertion nipple fitting
Part Number
Description
data sheet
CAD
Load
Plunger diameter
Stroke
Off-position
Description
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte