M8.300 Clamping modules - mechanical Clamps or swing clamps with universal clamping plate, max. clamping force 6 and 10 kN

Manufacturer ROEMHELD
Description Universal clamping plate 500 x 500 mm as per data sheet M8.300
Part Number 6311572
Omniclass number 23.23.13.00
Product selection
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Funktionsweise
1 6311572 Universal clamping plate 500 x 500 mm as per data sheet M8.300 CAD 6311572 M8.300 M8300 Universalspannplatte mechanisch
2 6311632 Height cylinder 50 mm as per data sheet M8.300 CAD 6311632 M8.300 M8300 Höhenzylinder mechanisch
3 6351640 Mechanical swing clamp max. clamping force: 10 kN max. clamping stroke: 1.5 mm as per data sheet M8.300 CAD 6351640 M8.300 M8300 Schwenkspanner mechanisch
4 6351641 Jack screw as per data sheet M8.300 CAD 6351641 M8.300 M8300 Auflagepilz mechanisch
5 6351642 Clamp max. clamping force: 6 kN max. clamping stroke: 2 mm as per data sheet M8.300 CAD 6351642 M8.300 M8300 Spannpratze mechanisch
6 6351643 Support element as per data sheet M8.300 CAD 6351643 M8.300 M8300 Auflageelement mechanisch
7 89021008M Clamping module with swing clamps and universal clamping plate max. clamping force: 10 kN max. clamping stroke: 1.5 mm operation with hand lever as per data sheet M8.300 CAD 89021008M M8.300 M8300 Spannmodul mit Schwenkspanner mechanisch
8 89030605O Clamping module with clamps and universal clamping plate max. clamping force: 6 kN max. clamping stroke: 2 mm operation with Allen key as per data sheet M8.300 CAD 89030605O M8.300 M8300 Spannmodul mit Spannpratzen mechanisch
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Typ
Funktionsweise
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte