B1.9501 Threaded-body work supports with metallic wiper edge, 3 sizes, 3 types of function, - single acting, max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Threaded-body work support M45 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 12 mm max. load force 16.8 kN functioning: spring force max. 500 bar, as per data sheet B1.9501
Part number 1953020
Product selection
Selector Part Number Description data sheet CAD Support force 200bar Support force 500bar Plunger diameter Stroke Off-position Description
1 1953020 Threaded-body work support M45 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 12 mm max. load force 16.8 kN functioning: spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 5,6 16,8 20 12 extended - spring force work support
2 1953021 Threaded-body work support M45 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 12 mm max. load force 16.8 kN functioning: air pressure max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 5,6 16,8 20 12 retracted - pneumatically work support
3 1953022 Threaded-body work support M45 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 12 mm max. load force 16.8 kN functioning: oil pressure with spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 5,6 16,8 20 12 retracted - hydraulically work support
4 1955020 Threaded-body work support M60 x 1.5 mm single acting, metallic wiper edge plunger Ø 32 mm, stroke 16 mm max. load force 42 kN functioning: spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 14 42 32 16 extended - spring force work support
5 1955021 Threaded-body work support M60 x 1.5 mm single acting, metallic wiper edge plunger Ø 32 mm, stroke 16 mm max. load force 42 kN functioning: air pressure max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 14 42 32 16 retracted - pneumatically work support
6 1955022 Threaded-body work support M60 x 1.5 mm single acting, metallic wiper edge plunger Ø 32 mm, stroke 16 mm max. load force 42 kN functioning: oil pressure with spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 14 42 32 16 retracted - hydraulically work support
7 1957020 Threaded-body work support M90 x 1.5 mm single acting, metallic wiper edge plunger Ø 50 mm, stroke 20 mm max. load force 102 kN functioning: spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 34 102 50 20 extended - spring force work support
8 1957021 Threaded-body work support M90 x 1.5 mm single acting, metallic wiper edge plunger Ø 50 mm, stroke 20 mm max. load force 102 kN functioning: air pressure max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 34 102 50 20 retracted - pneumatically work support
9 1957022 Threaded-body work support M90 x 1.5 mm single acting, metallic wiper edge plunger Ø 50 mm, stroke 20 mm max. load force 102 kN functioning: oil pressure with spring force max. 500 bar, as per data sheet B1.9501 B1.9501 CAD 34 102 50 20 retracted - hydraulically work support
10 3890190 Connecting nipple with throttle nozzle Ø 0.4 mm as per data sheet B1.9501 B1.9501 CAD connecting nipple
11 3890191 Connecting nipple with throttle nozzle Ø 0.5 mm as per data sheet B1.9501 B1.9501 CAD connecting nipple
12 3890192 Connecting nipple with throttle nozzle Ø 0.7 mm as per data sheet B1.9501 B1.9501 CAD connecting nipple
13 3890093 Insertion nipple fitting - size 1/4 as per data sheet J7.400 B1.9501 CAD connecting nipple
14 3890131 Plastic hose, black as per data sheet J7.400 B1.9501 CAD plastic hose
Part Number
Description
data sheet
CAD
Support force 200bar
Support force 500bar
Plunger diameter
Stroke
Off-position
Description
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte