B1.942 Threaded-body work support M 40 * 1.5 - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Threaded-body work support M40 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 10 mm max. load force 15 kN functioning: spring force max. 500 bar, as per data sheet B1.942
Part number 1940201
Product selection
Selector Part Number Description data sheet CAD Load Plunger diameter Stroke Off-position Description
1 1940201 Threaded-body work support M40 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 10 mm max. load force 15 kN functioning: spring force max. 500 bar, as per data sheet B1.942 B1.942 CAD 15 20 10 extended - spring force work support
2 1941201 Threaded-body work support M40 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 10 mm max. load force 15 kN functioning: air pressure max. 500 bar, as per data sheet B1.942 B1.942 CAD 15 20 10 retracted - pneumatically work support
3 1942201 Threaded-body work support M40 x 1.5 mm single acting, metallic wiper edge plunger Ø 20 mm, stroke 10 mm max. load force 15 kN functioning: oil pressure with spring force max. 500 bar, as per data sheet B1.942 B1.942 CAD 15 20 10 retracted - hydraulically work support
4 0346801 Mounting body M40 x 1.5 mm for threaded-body work support 1942-XXX max. 500 bar, as per data sheet B1.942 B1.942 CAD mounting body
5 3000347 O-ring 10 x 2 mm, NBR as per data sheet B1.5091 B1.942 CAD O-ring
6 35371009 Cover cap as per data sheet B1.942 B1.942 CAD cover cap
Part Number
Description
data sheet
CAD
Load
Plunger diameter
Stroke
Off-position
Description
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte