B1.9402 Threaded-Body Work Supports M 30 x 1.5, with metallic wiper edge, 4 sizes, - double acting, max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Threaded-body work support da Ø16 x 8 mm stroke, 6,5 kN type of funct.:spring advanced 500 bar, see page B1.9402
Part number 1942102
Product selection
Selector Part Number Description data sheet CAD Load Plunger diameter Stroke Off-position
1 1942102 Threaded-body work support da Ø16 x 8 mm stroke, 6,5 kN type of funct.:spring advanced 500 bar, see page B1.9402 B1.9402 CAD 6,5 16 8 retracted - hydraulically
2 1942107 Threaded-body work support da Ø16 x 15 mm stroke, 6,5 kN type of funct.:spring advanced 500 bar, see page B1.9402 B1.9402 CAD 6,5 16 15 retracted - hydraulically
3 1942112 Threaded-body work support da Ø16 x 8 mm stroke, 9,5 kN type of funct.:spring advanced 500 bar, see page B1.9402 B1.9402 CAD 9,5 16 8 retracted - hydraulically
4 1942117 Threaded-body work support da Ø16 x 15 mm stroke, 9,5 kN type of funct.:spring advanced 500 bar, see page B1.9402 B1.9402 CAD 9,5 16 15 retracted - hydraulically
Part Number
Description
data sheet
CAD
Load
Plunger diameter
Stroke
Off-position
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte