B1.8921 Swing clamps double acting - threaded-body type - without overload protection - reinforced swing mechanism - with and without switch rod for position monitoring - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921
Part number 1895101VMH35
Product selection
Selector Part Number Description data sheet CAD Max pulling force Clamping stroke Swing angle Swing direction Position monitoring Metallic wiper Extended piston rod
1 1895101VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 cw pneumatic; electrical no yes
2 1895121VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 cw pneumatic; electrical no yes
3 1895131VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 cw pneumatic; electrical no yes
4 1895201VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 ccw pneumatic; electrical no yes
5 1895221VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 ccw pneumatic; electrical no yes
6 1895231VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 ccw pneumatic; electrical no yes
7 1895241VMH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 35 mm piston Ø 40 mm, piston rod Ø 32 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 0 none pneumatic; electrical no yes
8 1897101VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 cw pneumatic; electrical no yes
9 1897121VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 cw pneumatic; electrical no yes
10 1897131VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 cw pneumatic; electrical no yes
11 1897201VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 ccw pneumatic; electrical no yes
12 1897221VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 ccw pneumatic; electrical no yes
13 1897231VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 ccw pneumatic; electrical no yes
14 1897241VMH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 38 mm piston Ø 63 mm, piston rod Ø 50 mm with switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 0 none pneumatic; electrical no yes
15 1895101VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 22,6 22 90 cw no no no
16 1895121VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 22,6 22 60 cw no no no
17 1895131VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 22,6 22 45 cw no no no
18 1895201VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 22,6 22 90 ccw no no no
19 1895221VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 22,6 22 60 ccw no no no
20 1895231VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 22,6 22 45 ccw no no no
21 1895241VDH35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 35 mm piston Ø 40 mm, piston rod Ø 32 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 0 none no no no
22 1897101VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 57,7 20 90 cw no no no
23 1897121VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 57,7 20 60 cw no no no
24 1897131VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.892 B1.8921 CAD 57,7 20 45 cw no no no
25 1897201VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 57,7 20 90 ccw no no no
26 1897221VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 57,7 20 60 ccw no no no
27 1897231VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.89 B1.8921 CAD 57,7 20 45 ccw no no no
28 1897241VDH38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 38 mm piston Ø 63 mm, piston rod Ø 50 mm without switch rod, without metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 0 none no no no
29 1895101VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 cw pneumatic; electrical yes yes
30 1895121VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 cw pneumatic; electrical yes yes
31 1895131VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 cw pneumatic; electrical yes yes
32 1895201VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 ccw pneumatic; electrical yes yes
33 1895221VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 ccw pneumatic; electrical yes yes
34 1895231VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 ccw pneumatic; electrical yes yes
35 1895241VMM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 35 mm piston Ø 40 mm, piston rod Ø 32 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 0 none pneumatic; electrical yes yes
36 1897101VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 cw pneumatic; electrical yes yes
37 1897121VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 cw pneumatic; electrical yes yes
38 1897131VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 cw pneumatic; electrical yes yes
39 1897201VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 ccw pneumatic; electrical yes yes
40 1897221VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 ccw pneumatic; electrical yes yes
41 1897231VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 ccw pneumatic; electrical yes yes
42 1897241VMM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 38 mm piston Ø 63 mm, piston rod Ø 50 mm with switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 0 none pneumatic; electrical yes yes
43 1895101VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 cw no yes no
44 1895121VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 cw no yes no
45 1895131VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 cw no yes no
46 1895201VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 90 ccw no yes no
47 1895221VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 60 ccw no yes no
48 1895231VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 40 mm, piston rod Ø 32 mm clamping stroke 22 mm, swing stroke 13 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 45 ccw no yes no
49 1895241VDM35 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 35 mm piston Ø 40 mm, piston rod Ø 32 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 22,6 22 0 none no yes no
50 1897101VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 cw no yes no
51 1897121VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 cw no yes no
52 1897131VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° cw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 cw no yes no
53 1897201VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 90° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 90 ccw no yes no
54 1897221VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 60° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 60 ccw no yes no
55 1897231VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 45° ccw piston Ø 63 mm, piston rod Ø 50 mm clamping stroke 20 mm, swing stroke 18 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 45 ccw no yes no
56 1897241VDM38 Swing clamp with reinforced swing mechanism threaded-body type, double acting swing angle 0°, total stroke 38 mm piston Ø 63 mm, piston rod Ø 50 mm without switch rod, with metallic wiper max. 500 bar, as per data sheet B1.8921 B1.8921 CAD 57,7 20 0 none no yes no
Part Number
Description
data sheet
CAD
Max pulling force
Clamping stroke
Swing angle
Swing direction
Position monitoring
Metallic wiper
Extended piston rod
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte