B1.494 Spring clamping cylinders pulling, with hydraulic return - max. operating pressure 250 ...320 bar

Manufacturer ROEMHELD
Description Spring clamp. cylinder, pull. 16 kN,adjust.pressure 165 bar 270 bar, see page B1.494
Part Number 1401010
Product selection
Selector Part Number Description data sheet CAD Clamping force Operating pressure Set pressure Unclamping pressure h5mm Unclamping pressure h10mm
1 1401010 Spring clamp. cylinder, pull. 16 kN,adjust.pressure 165 bar 270 bar, see page B1.494 B1.494 CAD 16 165 165 210 255
2 1402010 Spring clamp. cylinder, pull. 25 kN,adjust.pressure 165 bar 250 bar, see page B1.494 B1.494 CAD 25 165 165 200 235
3 1403010 Spring clamp. cylinder, pull. 40 kN,adjust.pressure 185 bar 250 bar, see page B1.494 B1.494 CAD 40 185 185 210 235
4 1404010 Spring clamp. cylinder, pull. 63 kN,adjust.pressure 215 bar 270 bar, see page B1.494 B1.494 CAD 36 215 215 235 255
5 1405010 Spring clamp. cylinder, pull. 100 kN,adjust.pressure 250bar 320 bar, see page B1.494 B1.494 CAD 100 250 250 275 315
Part Number
Description
data sheet
CAD
Clamping force
Operating pressure
Set pressure
Unclamping pressure h5mm
Unclamping pressure h10mm
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte