WZ11.2800 Hydraulic Accessories Fittings and pipes, max. operating pressure 400 bar, sealing by sealing ring and sealing cone

WZ11.2800 Hydraulic Accessories Fittings and pipes, max. operating pressure 400 bar, sealing by sealing ring and sealing cone

Manufacturer ROEMHELD
Description Screw plug VSTI 1/8 ED port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en
Part Number 109081008
Product selection
CAD Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Version Anschluss max# Betriebsdruck (bar)
No CAD available 1 109081008 Screw plug VSTI 1/8 ED port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109081008 11.2800 WZ112800 Verschlussschraube VSTI 1/8 ED G 1/8 400
No CAD available 2 109081009 Screw plug VSTI 1/4 ED port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109081009 11.2800 WZ112800 Verschlussschraube VSTI 1/4 ED G 1/4 400
No CAD available 3 109081010 Screw plug VSTI 3/8 ED port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109081010 11.2800 WZ112800 Verschlussschraube VSTI 3/8 ED G 3/8 400
No CAD available 4 109081011 Screw plug VSTI 1/2 ED port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109081011 11.2800 WZ112800 Verschlussschraube VSTI 1/2 ED G 1/2 400
No CAD available 5 109082004 Screw plug VSTI 1/8 ED FKM, port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109082004 11.2800 WZ112800 Verschlussschraube VSTI 1/8 ED FKM G 1/8 400
No CAD available 6 109082005 Screw plug VSTI 1/4 ED FKM, port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109082005 11.2800 WZ112800 Verschlussschraube VSTI 1/4 ED FKM G 1/4 400
No CAD available 7 109082006 Screw plug VSTI 3/8 ED FKM, port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109082006 11.2800 WZ112800 Verschlussschraube VSTI 3/8 ED FKM G 3/8 400
No CAD available 8 109082008 Screw plug VSTI 1/2 ED FKM, port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 109082008 11.2800 WZ112800 Verschlussschraube VSTI 1/2 ED FKM G 1/2 400
No CAD available 9 126160001 Thread reducing adapter RI 1/4 x 3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160001 11.2800 WZ112800 Reduzierung mit Innengewinde RI 1/4 x 3/8 - 400
No CAD available 10 126160012 Thread reducing adapter RI 3/8 x 1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160012 11.2800 WZ112800 Reduzierung mit Innengewinde RI 3/8 x 1/4 - 400
No CAD available 11 126160013 Thread reducing adapter RI 3/8 x 1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160013 11.2800 WZ112800 Reduzierung mit Innengewinde RI 3/8 x 1/2 - 400
No CAD available 12 126160014 Thread reducing adapter RI 1/2 x 1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160014 11.2800 WZ112800 Reduzierung mit Innengewinde RI 1/2 x 1/4 - 400
No CAD available 13 126160015 Thread reducing adapter RI 1/2 x 3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160015 11.2800 WZ112800 Reduzierung mit Innengewinde RI 1/2 x 3/8 - 400
No CAD available 14 126160021 Thread reducing adapter RI 1/4 x 1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 126160021 11.2800 WZ112800 Reduzierung mit Innengewinde RI 1/4 x 1/8 - 400
No CAD available 15 211020005 Pipe clamp made of plastic for pipe diameter 8 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 211020005 11.2800 WZ112800 Rohrbefestigung - -
16 280010001 Tube male stud coupling GE 8-PSR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280010001 11.2800 WZ112800 Einschraubverschraubung GE 8-PSR G 1/4 400
17 280010004 Tube male stud coupling GE 6-PSR port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280010004 11.2800 WZ112800 Einschraubverschraubung GE 6-PSR G 1/4 400
No CAD available 18 280010006 Tube male stud coupling GE 12-PSR port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280010006 11.2800 WZ112800 Einschraubverschraubung GE 12-PSR G 3/8 400
No CAD available 19 280010007 Tube male stud coupling GE 16-PSR port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280010007 11.2800 WZ112800 Einschraubverschraubung GE 16-PSR G 1/2 400
No CAD available 20 280010009 Tube male stud coupling GE 6-LR port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280010009 11.2800 WZ112800 Einschraubverschraubung GE 6-LR G 1/8 400
No CAD available 21 280020004 Reducer with sealing cone RED 8/6-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020004 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 8/ 6-PS - 400
No CAD available 22 280020008 Reducer with sealing cone RED 12/6-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020008 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 12/ 6-PS - 400
No CAD available 23 280020010 Reducer with sealing cone RED 12/8-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020010 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 12/ 8-PS - 400
No CAD available 24 280020014 Reducer with sealing cone RED 16/6-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020014 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 16/ 6-PS - 400
No CAD available 25 280020015 Reducer with sealing cone RED 16/8-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020015 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 16/ 8-PS - 400
No CAD available 26 280020016 Reducer with sealing cone RED 16/12-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280020016 11.2800 WZ112800 Reduzierung mit Dichtkegel RED 16/12-PS - 400
No CAD available 27 280030002 Straight bulk head fitting SV6-PS for pipe Ø 6 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280030002 11.2800 WZ112800 Gerade Schottverschraubung SV 6-PS Rohr Ø 6 mm 400
No CAD available 28 280030003 Straight bulk head fitting SV8-PS for pipe Ø 8 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280030003 11.2800 WZ112800 Gerade Schottverschraubung SV 8-PS Rohr Ø 8 mm 400
No CAD available 29 280030005 Straight bulk head fitting SV12-PS for pipe Ø 12 mm as per catalogue sheet WZ 11.2800 CAD on request 280030005 11.2800 WZ112800 Gerade Schottverschraubung SV 12-PS Rohr Ø 12 mm 400
No CAD available 30 280040001 Cross-type coupling K8-PS as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280040001 11.2800 WZ112800 Kreuzverschraubung - - 400
No CAD available 31 280050023 Pressure gauge union MAVE 8S port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280050023 11.2800 WZ112800 Manometerverschraubung - - 400
32 280060001 Stand pipe union EVGE8-PS for pipe Ø 8 mm, port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280060001 11.2800 WZ112800 Einschraubstutzen EVGE 8-PS G 1/4 400
33 280060005 Stand pipe union EVGE6-PS for pipe Ø 6 mm, port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280060005 11.2800 WZ112800 Einschraubstutzen EVGE 6-PS G 1/4 400
No CAD available 34 280060006 Stand pipe union EVGE12-PS for pipe Ø 12 mm, port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280060006 11.2800 WZ112800 Einschraubstutzen EVGE 12-PS G 3/8 400
No CAD available 35 280060010 Stand pipe union EVGE16-PS for pipe Ø 16 mm, port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280060010 11.2800 WZ112800 Einschraubstutzen EVGE 16-PS G 1/2 400
No CAD available 36 280060014 Stand pipe union EVGE6-LR for pipe Ø 6 mm, port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280060014 11.2800 WZ112800 Einschraubstutzen EVGE 6-LR G 1/8 400
No CAD available 37 280070010 T-swivel coupling TH6-PSR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280070010 11.2800 WZ112800 T-Schwenkverschraubung TH 6-PSR G 1/4 400
No CAD available 38 280070011 T-swivel coupling TH8-PSR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280070011 11.2800 WZ112800 T-Schwenkverschraubung TH 8-PSR G 1/4 400
No CAD available 39 280070013 T-swivel coupling TH12-PSR port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280070013 11.2800 WZ112800 T-Schwenkverschraubung TH 12-PSR G 3/8 400
No CAD available 40 280070015 T-swivel coupling TH16-PSR port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280070015 11.2800 WZ112800 T-Schwenkverschraubung TH 16-PSR G 1/2 400
No CAD available 41 280070016 T-swivel coupling TH6-LR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280070016 11.2800 WZ112800 T-Schwenkverschraubung TH 6-LR G 1/8 400
42 280090001 T-coupling T8-PS for pipe Ø 8 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280090001 11.2800 WZ112800 T-Verschraubung T 8-PS Rohr Ø 8 mm 400
43 280090002 T-coupling T6-PS for pipe Ø 6 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280090002 11.2800 WZ112800 T-Verschraubung T 6-PS Rohr Ø 6 mm 400
No CAD available 44 280090005 T-coupling T12-PS for pipe Ø 12 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280090005 11.2800 WZ112800 T-Verschraubung T 12-PS Rohr Ø 12 mm 400
No CAD available 45 280090006 T-coupling T16-PS for pipe Ø 16 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280090006 11.2800 WZ112800 T-Verschraubung T 16-PS Rohr Ø 16 mm 400
No CAD available 46 280130011 Adjustable 90° elbow coupling EVW6-PS port M14 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280130011 11.2800 WZ112800 Einstellbare Winkelverschraubung EVW 6-PS M14 x 1,5 mm 400
No CAD available 47 280130012 Adjustable 90° elbow coupling EVW8-PS port M16 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280130012 11.2800 WZ112800 Einstellbare Winkelverschraubung EVW 8-PS M16 x 1,5 mm 400
No CAD available 48 280130014 Adjustable 90° elbow coupling EVW12-PS port M20 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280130014 11.2800 WZ112800 Einstellbare Winkelverschraubung EVW 12-PS M20 x 1,5 mm 400
No CAD available 49 280140011 L-coupling EVL6-PS port M14 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280140011 11.2800 WZ112800 L-Anschlussverschraubung EVL 6-PS M14 x 1,5 mm 400
No CAD available 50 280140012 L-coupling EVL8-PS port M16 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280140012 11.2800 WZ112800 L-Anschlussverschraubung EVL 8-PS M16 x 1,5 mm 400
No CAD available 51 280140014 L-coupling EVL12-PS port M20 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280140014 11.2800 WZ112800 L-Anschlussverschraubung EVL 12-PS M20 x 1,5 mm 400
No CAD available 52 280160018 Straight coupling G6-PS for pipe Ø 6 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280160018 11.2800 WZ112800 Gerade Verschraubung G 6-PS Rohr Ø 6 mm 400
No CAD available 53 280160019 Straight coupling G8-PS for pipe Ø 8 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280160019 11.2800 WZ112800 Gerade Verschraubung G 8-PS Rohr Ø 8 mm 400
No CAD available 54 280160021 Straight coupling G12-PS for pipe Ø 12 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280160021 11.2800 WZ112800 Gerade Verschraubung G 12-PS Rohr Ø 12 mm 400
No CAD available 55 280160023 Straight coupling G16-PS for pipe Ø 16 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280160023 11.2800 WZ112800 Gerade Verschraubung G 16-PS Rohr Ø 16 mm 400
No CAD available 56 280190016 90° elbow coupling W6-PS for pipe Ø 6 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280190016 11.2800 WZ112800 Winkelverschraubung W 6-PS Rohr Ø 6 mm 400
No CAD available 57 280190017 90° elbow coupling W8-PS for pipe Ø 8 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280190017 11.2800 WZ112800 Winkelverschraubung W 8-PS Rohr Ø 8 mm 400
No CAD available 58 280190019 90° elbow coupling W12-PS for pipe Ø 12 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280190019 11.2800 WZ112800 Winkelverschraubung W 12-PS Rohr Ø 12 mm 400
No CAD available 59 280190021 90° elbow coupling W16-PS for pipe Ø 16 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280190021 11.2800 WZ112800 Winkelverschraubung W 16-PS Rohr Ø 16 mm 400
No CAD available 60 280200006 90° elbow bulkhead fitting WSV6-PS for pipe Ø 6 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280200006 11.2800 WZ112800 Winkel-Schottverschraubung WSV 6-PS Rohr Ø 6 mm 400
No CAD available 61 280200012 90° elbow bulkhead fitting WSV12-PS for pipe Ø 12 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280200012 11.2800 WZ112800 Winkel-Schottverschraubung WSV 12-PS Rohr Ø 12 mm 400
No CAD available 62 280260003 T-coupling EVT12-PS port M20 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280260003 11.2800 WZ112800 T-Anschlussverschraubung EVT 12-PS M20 x 1,5 mm 400
No CAD available 63 280260008 T-coupling EVT6-PS port M14 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280260008 11.2800 WZ112800 T-Anschlussverschraubung EVT 6-PS M14 x 1,5 mm 400
No CAD available 64 280260009 T-coupling EVT8-PS port M16 x 1.5 mm as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280260009 11.2800 WZ112800 T-Anschlussverschraubung EVT 8-PS M16 x 1,5 mm 400
No CAD available 65 280290001 90° swivel banjo coupling WH6-PSR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280290001 11.2800 WZ112800 Winkel-Schwenkverschraubung WH 6-PSR G 1/4 400
66 280290002 90° swivel banjo coupling WH8-PSR port G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280290002 11.2800 WZ112800 Winkel-Schwenkverschraubung WH 8-PSR G 1/4 400
No CAD available 67 280290004 90° swivel banjo coupling WH12-PSR port G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280290004 11.2800 WZ112800 Winkel-Schwenkverschraubung WH 12-PSR G 3/8 400
No CAD available 68 280290006 90° swivel banjo coupling WH16-PSR port G1/2 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 280290006 11.2800 WZ112800 Winkel-Schwenkverschraubung WH 16-PSR G 1/2 400
69 280300012 90° swivel banjo coupling WH6-LR port G1/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD 280300012 11.2800 WZ112800 Winkel-Schwenkverschraubung WH 6-LR G 1/8 400
No CAD available 70 340380003 Pipe Ø 6 x 1.0 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380003 11.2800 WZ112800 Stahl-Rohrleitung Ø 6 x 1,0 mm - 400
No CAD available 71 340380007 Pipe Ø 8 x 1.5 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380007 11.2800 WZ112800 Stahl-Rohrleitung Ø 8 x 1,5 mm - 400
No CAD available 72 340380008 Pipe Ø 8 x 2.0 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380008 11.2800 WZ112800 Stahl-Rohrleitung Ø 8 x 2,0 mm - 400
No CAD available 73 340380013 Pipe Ø 12 x 2.0 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380013 11.2800 WZ112800 Stahl-Rohrleitung Ø 12 x 2,0 mm 400
No CAD available 74 340380044 Pipe Ø 12 x 2.5 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380044 11.2800 WZ112800 Stahl-Rohrleitung Ø 12 x 2,5 mm 400
No CAD available 75 340380056 Pipe Ø 16 x 3.0 mm material: steel St35 NBK as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340380056 11.2800 WZ112800 Stahl-Rohrleitung Ø 16 x 3,0 mm 400
No CAD available 76 340381001 Pipe Ø 6 x 1.0 mm material: stainless steel as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340381001 11.2800 WZ112800 Edelstahl-Rohrleitung Ø 6 x 1,0 mm - 400
No CAD available 77 340381004 Pipe Ø 8 x 1.5 mm material: stainless steel as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340381004 11.2800 WZ112800 Edelstahl-Rohrleitung Ø 8 x 1,5 mm - 400
No CAD available 78 340381005 Pipe Ø 8 x 2.0 mm material: stainless steel as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 340381005 11.2800 WZ112800 Edelstahl-Rohrleitung Ø 8 x 2,0 mm - 400
No CAD available 79 504910016 Double connector G1/4- G1/4 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 504910016 11.2800 WZ112800 Doppelnippel - G 1/4 - G 1/4 400
No CAD available 80 504910018 Double connector G1/4- G 3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 504910018 11.2800 WZ112800 Doppelnippel - G 1/4 - G 3/8 400
No CAD available 81 504910022 Double connector G3/8 - G3/8 as per catalogue sheet WZ 11.2800 link to PDF catalogue sheet: https://www.roemheld-gruppe.de/en/?dlname=WZ112800&dllang=en CAD on request 504910022 11.2800 WZ112800 Doppelnippel - G 3/8 - G 3/8 400
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Typ
Version
Anschluss
max# Betriebsdruck (bar)
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte