B1.733 Position flexible clamping claw double acting - separate locking port - with optional position monitoring - max. operating pressure 250 bar

Manufacturer ROEMHELD
Description Pos. flexible clamping claw cl.force 7.5, ret. force 10 kN hose at the back 250 bar, see page B1.733
Part Number 4412977
Product selection
Selector Part Number Description data sheet CAD
1 4412977 Pos. flexible clamping claw cl.force 7.5, ret. force 10 kN hose at the back 250 bar, see page B1.733 B1.733 CAD
2 4412978 Position flex. clamping claw clamp+retention force:7,5/10kN hose at the side 250 bar, see page B1.733 B1.733 CAD
3 4412984 Location for pos. transmitter End of clamping stroke 250 bar, see page B1.733 B1.733 CAD
4 4412997 Pneumatic pipe M8 x 1 with safety nut see page B1.733 B1.733 CAD
Part Number
Description
data sheet
CAD
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte