F9.732 Pressure switch hydro-electric signal converter - pressure range 5-130 bar / 50-350 bar and 50-550 bar

Manufacturer ROEMHELD
Description Plug DIN 43650 see page C2.360
Part number 3141012
Product selection
Selector Part Number Description data sheet CAD
1 3141012 Plug DIN 43650 see page C2.360 F9.732 CAD
2 3141818 Plug with 2,5 m cable see page F9.732 F9.732 CAD
3 3141928 Plug mit 0,6 m cable see page F9.732 F9.732 CAD
4 3534051 Connecting plate G1/4 for pressure switch see page F9.732 F9.732 CAD
5 9730500 Pressure switch 50-500 bar electro-hydraulic 600 bar, see page F9.732 F9.732 CAD
6 9730501 Pressure switch 50-350 bar electro-hydraulic 600 bar, see page F9.732 F9.732 CAD
7 9730502 Pressure switch 5-130 bar electro-hydraulic 600 bar, see page F9.732 F9.732 CAD
Part Number
Description
data sheet
CAD
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte
Users Who Downloaded This Product Also Downloaded
Page