M4.402 Lifting Module Solid max. lifting force 4,000 N and 6,000 N, stroke from 200 to 400 mm - manual-hydraulic version

Manufacturer ROEMHELD
Description Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 200 mm as per data sheet M4.402
Part Number 89260420H
Omniclass number 23.23.13.00
Product selection
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Version Operation Hub (mm) max# Hubkraft (N) Max# Biegemoment (Nm) Elektronik für Gleichlaufbetrieb geeignet für Memory-Funktion geeignet für Akku-Betrieb geeignet
1 89260420H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 200 mm as per data sheet M4.402 CAD 89260420H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 200 4000 1000 ohne nein nein nein
2 89260430H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 300 mm as per data sheet M4.402 CAD 89260430H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 300 4000 1000 ohne nein nein nein
3 89260440H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 400 mm as per data sheet M4.402 CAD 89260440H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 400 4000 1000 ohne nein nein nein
4 89260620H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 200 mm as per data sheet M4.402 CAD 89260620H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 200 6000 1000 ohne nein nein nein
5 89260630H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 300 mm as per data sheet M4.402 CAD 89260630H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 300 6000 1000 ohne nein nein nein
6 89260640H Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 400 mm as per data sheet M4.402 CAD 89260640H M4.402 M4402 Solid manuell-hydraulisch Fußhebel 400 6000 1000 ohne nein nein nein
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Typ
Version
Operation
Hub (mm)
max# Hubkraft (N)
Max# Biegemoment (Nm)
Elektronik
für Gleichlaufbetrieb geeignet
für Memory-Funktion geeignet
für Akku-Betrieb geeignet
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte