M4.101 Lifting module Basic max. lifting force 1,000 N, stroke from 200 to 600 mm, - manual-hydraulic version

Manufacturer ROEMHELD
Description Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 200 mm as per data sheet M4.101
Part Number 89100120H
Omniclass number 23.23.13.00
Product selection
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Version Operation Hub (mm) max# Hubkraft (N) Max# Biegemoment (Nm) Elektronik für Gleichlaufbetrieb geeignet für Memory-Funktion geeignet für Akku-Betrieb geeignet
1 89100120H Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 200 mm as per data sheet M4.101 CAD 89100120H M4.101 M4101 Basic manuell-hydraulisch Fußhebel 200 1000 100 ohne nein nein nein
2 89100130H Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 300 mm as per data sheet M4.101 CAD 89100130H M4.101 M4101 Basic manuell-hydraulisch Fußhebel 300 1000 100 ohne nein nein nein
3 89100140H Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 400 mm as per data sheet M4.101 CAD 89100140H M4.101 M4101 Basic manuell-hydraulisch Fußhebel 400 1000 100 ohne nein nein nein
4 89100150H Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 500 mm as per data sheet M4.101 CAD 89100150H M4.101 M4101 Basic manuell-hydraulisch Fußhebel 500 1000 100 ohne nein nein nein
5 89100160H Lifting module Basic manual-hydraulic version operation with foot pedal max. lifting force 1000 N max. torque 100 Nm max. stroke 600 mm as per data sheet M4.101 CAD 89100160H M4.101 M4101 Basic manuell-hydraulisch Fußhebel 600 1000 100 ohne nein nein nein
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Typ
Version
Operation
Hub (mm)
max# Hubkraft (N)
Max# Biegemoment (Nm)
Elektronik
für Gleichlaufbetrieb geeignet
für Memory-Funktion geeignet
für Akku-Betrieb geeignet
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte