D8.600 Hydro-pneumatic pump units max. operating pressure 500 bar

D8.600 Hydro-pneumatic pump units max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Hydro-pneumatic pump with hand-operated valve max. flow rate 1.5 l/min max. 500 bar, as per data sheet D8.600
Part Number 8600110
Product selection
CAD Selector Part Number Description data sheet CAD Ausstattung Typ
No CAD available 1 8600110 Hydro-pneumatic pump with hand-operated valve max. flow rate 1.5 l/min max. 500 bar, as per data sheet D8.600 D8.600 CAD on request mit Handventil Lufthydraulische Spannpumpe
No CAD available 2 8600111 Hydro-pneumatic pump with pneumatic valve max. flow rate 1.5 l/min max. 500 bar, as per data sheet D8.600 D8.600 CAD on request mit Pneumatikventil Lufthydraulische Spannpumpe
No CAD available 3 8600112 Hydro-pneumatic pump without valve max. flow rate 1.5 l/min max. 500 bar, as per data sheet D8.600 D8.600 CAD on request ohne Ventil Lufthydraulische Spannpumpe
Part Number
Description
data sheet
CAD
Ausstattung
Typ
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte