B1.711 Hydro-cylinders with locking piston single acting with spring return - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Hydro-Cylinder w. lock. piston Low-block clamping cylinder Ø piston 20 mm, stroke 10 mm 500 bar, see page B1.711
Part Number 1372800
Product selection
Selector Part Number Description data sheet CAD Max clamping force Design Max retention force Max adm support force
1 1372800 Hydro-Cylinder w. lock. piston Low-block clamping cylinder Ø piston 20 mm, stroke 10 mm 500 bar, see page B1.711 B1.711 CAD 4 low-profile clamping cylinder 19 28
2 1462847 Hydro-Cylinder w. lock. piston Threaded-body cylinder Ø piston 20 mm, stroke 10 mm 500 bar, see page B1.711 B1.711 CAD 5 threaded-body cylinder 10 25
3 1512801 Hydro-Cylinder w. lock. piston Block cylinder Ø piston 20 mm, stroke 10 mm 500 bar, see page B1.711 B1.711 CAD 5 block cylinder 10 25
Part Number
Description
data sheet
CAD
Max clamping force
Design
Max retention force
Max adm support force
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte