WZ8.8900 Die Changing Cart RW manually movable, with optional auxiliary drive - with safety docking station, max load capacity 500 kg

Manufacturer ROEMHELD
Description Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 mm min. table
Part Number 889130100
Omniclass number 23.23.13.00
Product selection
CAD Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Baureihe1 max# Tragfähigkeit (kg) Antrieb Tischgröße (mm) Hub (mm)
1 889130100 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 mm min. table CAD 889130100 8.8900 WZ88900 RW 500 ohne 720 x 720 200
2 889130101 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 mm min. table CAD 889130101 8.8900 WZ88900 RW 500 ohne 720 x 720 300
3 889130102 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 mm min. table CAD 889130102 8.8900 WZ88900 RW 500 ohne 720 x 720 400
4 889130103 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 mm min. table CAD 889130103 8.8900 WZ88900 RW 500 ohne 720 x 450 200
5 889130104 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 mm min. table CAD 889130104 8.8900 WZ88900 RW 500 ohne 720 x 450 300
6 889130105 Die changing cart RW with ball table with hard-anodized surface on a hydraulic lifting column operation with foot pedal without auxiliary drive load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 mm min. table CAD 889130105 8.8900 WZ88900 RW 500 ohne 720 x 450 400
No CAD available 7 889130106Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 CAD on request 889130106Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 200
No CAD available 8 889130106S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 CAD on request 889130106S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 200
No CAD available 9 889130107Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 CAD on request 889130107Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 300
No CAD available 10 889130107S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 CAD on request 889130107S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 300
No CAD available 11 889130108Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 CAD on request 889130108Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 400
No CAD available 12 889130108S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 720 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 CAD on request 889130108S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 720 400
No CAD available 13 889130109Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 CAD on request 889130109Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 200
No CAD available 14 889130109S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 140 mm total stroke: 200 CAD on request 889130109S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 200
No CAD available 15 889130110Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 CAD on request 889130110Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 300
No CAD available 16 889130110S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 240 mm total stroke: 300 CAD on request 889130110S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 300
No CAD available 17 889130111Q Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 CAD on request 889130111Q 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 400
No CAD available 18 889130111S Die changing cart RW with electrical, battery driven auxiliary drive with ball table with hard-anodized surface on a lifting column operation with foot pedal load: 500 kg table size: 720 x 450 mm cart width: 750 mm usable stroke: 340 mm total stroke: 400 CAD on request 889130111S 8.8900 WZ88900 RW 500 mit Hilfsantrieb 720 x 450 400
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Baureihe1
max# Tragfähigkeit (kg)
Antrieb
Tischgröße (mm)
Hub (mm)
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte