D8.770 Intensifiers air - oil, 57 - 188 cm3 intensification ratio 25 to 82.64, max. operating pressure up to 500 bar - single acting, with oil reservoir

D8.770 Intensifiers air - oil, 57 - 188 cm3 intensification ratio 25 to 82.64, max. operating pressure up to 500 bar - single acting, with oil reservoir

Manufacturer ROEMHELD
Description Pneumatic-hydraulic intensifier surface ration 82.64:1 max.air pressure 6.3 bar max.oil pressure 505 bar operating volume 57 cm3 as per data sheet D8.770
Part Number 8772101
Product selection
CAD Selector Part Number Description data sheet CAD
No CAD available 1 8772101 Pneumatic-hydraulic intensifier surface ration 82.64:1 max.air pressure 6.3 bar max.oil pressure 505 bar operating volume 57 cm3 as per data sheet D8.770 D8.770 CAD on request
No CAD available 2 8773101 Pneumatic-hydraulic intensifier surface ration 64:1 max.air pressure 8 bar max.oil pressure 500 bar operating volume 73 cm3 as per data sheet D8.770 D8.770 CAD on request
No CAD available 3 8774101 Pneumatic-hydraulic intensifier surface ration 39.06:1 max.air pressure 8 bar max.oil pressure 305 bar operating volume 120 cm3 as per data sheet D8.770 D8.770 CAD on request
No CAD available 4 8775101 Pneumatic-hydraulic intensifier surface ration 25:1 max.air pressure 8 bar max.oil pressure 195 bar operating volume 188 cm3 as per data sheet D8.770 D8.770 CAD on request
Part Number
Description
data sheet
CAD
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte