M5.101 Cart modules WMS Max. load 2,000 to 6,000 N

Manufacturer ROEMHELD
Description Cart module WMS 200 max. load 2000 N with 4 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101
Part Number 89000201L
Omniclass number 23.23.13.00
Product selection
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Version Schiebegriff
1 89000201L Cart module WMS 200 max. load 2000 N with 4 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 89000201L M5.101 M5101 WMS 200 mit 4 Lenkrollen ohne
2 89000201S Cart module WMS 200 max. load 2000 N with 2 fixed castors and 2 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 89000201S M5.101 M5101 WMS 200 mit 2 Bock- und 2 Lenkrollen ohne
3 8900020GS Cart module WMS 200 max. load 2000 N with 2 fixed castors and 2 guiding rollers with 1 push handle with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 8900020GS M5.101 M5101 WMS 200 mit 2 Bock- und 2 Lenkrollen mit
4 89000601S Cart module WMS 600 - flat version max. load 6000 N with 2 fixed castors and 2 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 89000601S M5.101 M5101 WMS 600 - flache Ausführung mit 2 Bock- und 2 Lenkrollen ohne
5 8900060GS Cart module WMS 600 max. load 6000 N with 2 fixed castors and 2 guiding rollers with 1 push handle with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 8900060GS M5.101 M5101 WMS 600 - flache Ausführung mit 2 Bock- und 2 Lenkrollen mit
6 89000611L Cart module WMS 600 max. load 6000 N with 4 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 89000611L M5.101 M5101 WMS 600 mit 4 Lenkrollen ohne
7 89000611S Cart module WMS 600 max. load 6000 N with 2 fixed castors and 2 guiding rollers with parking brake with foot pedal operation frame: steel, black-lacquered tires: PUR as per data sheet M5.101 CAD 89000611S M5.101 M5101 WMS 600 mit 2 Bock- und 2 Lenkrollen ohne
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Typ
Version
Schiebegriff
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte