ROEMHELD
By ROEMHELD

C2.954 Sequence valve ND 4 with check valve - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Sequence valve ND 4 - G1/4 with check valve adjustment range: 10 to 75 bar max. 500 bar, as per data sheet C2.954
Part Number 2954410
Omniclass number 23.27.33.13
CAD models
Share

Product selection

Index Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Version Anschlussgröße Steuerung Design Einstellbereich max# Volumenstrom (l/min) max# Betriebsdruck (bar)
1 1 2954410 Sequence valve ND 4 - G1/4 with check valve adjustment range: 10 to 75 bar max. 500 bar, as per data sheet C2.954 CAD 2954410 C2.954 C2954 Zuschaltventil Rohrgewindeausführung G1/4 druckabhängig Schieberventil 10 – 75 bar 8 500
2 2 2954419 Sequence valve ND 4, for manifold mounting check valve adjustment range: 10 to 75 bar max. 500 bar, as per data sheet C2.954 CAD 2954419 C2.954 C2954 Zuschaltventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 10 – 75 bar 8 500
3 3 2954420 Sequence valve ND 4 - G1/4 with check valve adjustment range: 10 to 150 bar max. 500 bar, as per data sheet C2.954 CAD 2954420 C2.954 C2954 Zuschaltventil Rohrgewindeausführung G1/4 druckabhängig Schieberventil 10 – 150 bar 8 500
4 4 2954427 Sequence input valve ND4 with check valve adjustment range: 10 to 150 bar max. 500 bar, as per data sheet C2.954 CAD 2954427 C2.954 C2954 Zuschalteingangsventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 10 – 150 bar 8 500
5 5 2954428 Sequence series valve ND4 with check valve adjustment range: 10 to 150 bar max. 500 bar, as per data sheet C2.954 CAD 2954428 C2.954 C2954 Zuschaltreihenventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 10 – 150 bar 8 500
6 6 2954429 Sequence valve ND 4, for manifold mounting check valve adjustment range: 10 to 150 bar max. 500 bar, as per data sheet C2.954 CAD 2954429 C2.954 C2954 Zuschaltventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 10 – 150 bar 8 500
7 7 2954440 Sequence valve ND 4 - G1/4 with check valve adjustment range: 10 to 450 bar max. 500 bar, as per data sheet C2.954 CAD 2954440 C2.954 C2954 Zuschaltventil Rohrgewindeausführung G1/4 druckabhängig Schieberventil 100 – 450 bar 8 500
8 8 2954441 Sequence input valve ND4 with check valve adjustment range: 10 to 450 bar max. 500 bar, as per data sheet C2.954 CAD 2954441 C2.954 C2954 Zuschalteingangsventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 100 – 450 bar 8 500
9 9 2954442 Sequence series valve ND4 with check valve adjustment range: 10 to 450 bar max. 500 bar, as per data sheet C2.954 CAD 2954442 C2.954 C2954 Zuschaltreihenventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 100 – 450 bar 8 500
10 10 2954449 Sequence valve ND 4, for manifold mounting check valve adjustment range: 10 to 450 bar max. 500 bar, as per data sheet C2.954 CAD 2954449 C2.954 C2954 Zuschaltventil Flanschausführung Ø 5 mm druckabhängig Schieberventil 100 – 450 bar 8 250
11 11 3619029 Threaded rod M5 X 72 mm as per data sheet C2.954 CAD 3619029 C2.954 C2954
12 12 3619031 Threaded rod M5 X 102 mm as per data sheet C2.954 CAD 3619031 C2.954 C2954
13 13 3619032 Threaded rod M5 X 132 mm as per data sheet C2.954 CAD 3619032 C2.954 C2954
14 14 3619033 Threaded rod M5 X 162 mm as per data sheet C2.954 CAD 3619033 C2.954 C2954
15 15 3619034 Threaded rod M5 X 192 mm as per data sheet C2.954 CAD 3619034 C2.954 C2954

Contact the supplier

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map