C2.9534 Pressure Reducing Valves Poppet valve with overpressure function - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Pressure reducing valve poppet valve with overpressure function screw-in valve adjustment range: 10/30 up to 380 bar max. 500 bar, as per data sheet C2.9534
Part Number 2953200
Omniclass number 23.27.33.13
Product selection
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Design Überdruckfunktion Version max# Betriebsdruck (bar) Einstellbereich (bar) max# Volumenstrom (l/min)
1 2953200 Pressure reducing valve poppet valve with overpressure function screw-in valve adjustment range: 10/30 up to 380 bar max. 500 bar, as per data sheet C2.9534 CAD 2953200 C2.9534 C29534 Sitzventil mit Einschraubventil 500 (10) 30 - 380 10
2 2953201 Pressure reducing valve poppet valve with overpressure function screw-in valve adjustment range: 8 up to 130 bar max. 500 bar, as per data sheet C2.9534 CAD 2953201 C2.9534 C29534 Sitzventil mit Einschraubventil 500 8 - 130 4 - 10
3 2953211 Pressure reducing valve poppet valve with overpressure function pipe thread adjustment range: 10/30 up to 380 bar max. 500 bar, as per data sheet C2.9534 CAD 2953211 C2.9534 C29534 Sitzventil mit Rohranschluss 500 (10) 30 - 380 10
4 2953213 Pressure reducing valve poppet valve with overpressure function pipe thread adjustment range: 8 up to 130 bar max. 500 bar, as per data sheet C2.9534 CAD 2953213 C2.9534 C29534 Sitzventil mit Rohranschluss 500 8 - 130 4 - 10
5 2953215 Pressure reducing valve poppet valve with overpressure function manifold mounting adjustment range: 10/30 up to 380 bar max. 500 bar, as per data sheet C2.9534 CAD 2953215 C2.9534 C29534 Sitzventil mit Flanschanschluss 500 (10) 30 - 380 10
6 2953216 Pressure reducing valve poppet valve with overpressure function manifold mounting adjustment range: 8 up to 130 bar max. 500 bar, as per data sheet C2.9534 CAD 2953216 C2.9534 C29534 Sitzventil mit Flanschanschluss 500 8 - 130 4 - 10
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Design
Überdruckfunktion
Version
max# Betriebsdruck (bar)
Einstellbereich (bar)
max# Volumenstrom (l/min)
Contact the supplier
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte