ROEMHELD
By ROEMHELD

C2.940 High-pressure shut-off valves - Flow control valves

Manufacturer ROEMHELD
Description High-pressure shut-off valve ND6 ports G1/4 max. 500 bar, as per data sheet C2.940
Part Number 2944002
Omniclass number 23.27.33.13
CAD models
Share

Product selection

Index Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Typ Nennweite (mm) max# Betriebsdruck (bar)
1 1 2944002 High-pressure shut-off valve ND6 ports G1/4 max. 500 bar, as per data sheet C2.940 CAD 2944002 C2.940 C2940 Hochdruck-Absperrventil 6 500
2 2 2945000 High-pressure shut-off valve ND12 ports G1/2 max. 500 bar, as per data sheet C2.940 CAD 2945000 C2.940 C2940 Hochdruck-Absperrventil 12 500
3 3 2956311 Flow control valve ND6 ports G1/8 max. 350 bar, as per data sheet C2.940 CAD 2956311 C2.940 C2940 Drosselrückschlagventil 6 350
4 4 2956411 Flow control valve ND8 ports G1/4 max. 350 bar, as per data sheet C2.940 CAD 2956411 C2.940 C2940 Drosselrückschlagventil 8 350
5 5 2956511 Flow control valve ND12 ports G1/2 max. 350 bar, as per data sheet C2.940 CAD 2956511 C2.940 C2940 Drosselrückschlagventil 12 350
6 6 6355108 Flow control valve ports G1/4 max. 500 bar, as per data sheet C2.940 CAD 6355108 C2.940 C2940 Drosselrückschlagventil G1/4 500
7 7 3540317 Operating lever, steel for 2944-002 as per data sheet C2.940 CAD 3540317 C2.940 C2940
8 8 3540318 Operating lever, aluminium for 2944-002 as per data sheet C2.940 CAD 3540318 C2.940 C2940

Contact the supplier

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map