Rod end clevis assembly NAAMS A66 SERIES

Standard NAAMS A66
Description Rod end clevis assembly NAAMS A660310
Part number A660310
Product selection
Selector Cylinder bore Ø (mm) Nominal Ø (mm) Pitch (mm)
1 32 M10 1.25
2 40 M12 1.25
3 50 / 63 M16 1.5
4 80 / 100 M20 1.5
5 125 M27 2
6 160 / 200 M36 2
7 250 M42 2
8 320 M48 2
Cylinder bore Ø (mm)
Nominal Ø (mm)
Pitch (mm)
Documentation