Piston valve MT-3211-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 10type NC RAP M25x1.5
Part number MT-3211-10B1
Product selection
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MT-3211-10B1 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/8 NC
2 MT-3211-20B1 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/8 NC
4 MT-3211-10B 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/4 NC
5 MT-3211-20B 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/4 NC
7 MT-3211-10N 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 NPT1/4 NC
8 MT-3211-20N 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 NPT1/4 NC
10 MT-3211-10P 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 Rc1/4 NC
11 MT-3211-20P 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 Rc1/4 NC
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Contact the supplier
ROCKY Manufacturer of valves
AIRTEC Controls GmbH