Piston valve MP-3214-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 10type NC montage embase
Part number MP-3214-10B1
Product selection
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MP-3214-10B1 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
2 MP-3214-20B1 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
3 MP-3214-32B1 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
4 MP-3214-10B 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
5 MP-3214-20B 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
6 MP-3214-32B 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
7 MP-3214-10N 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
8 MP-3214-20N 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
9 MP-3214-32N 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
10 MP-3214-10P 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
11 MP-3214-20P 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
12 MP-3214-32P 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Contact the supplier
ROCKY Manufacturer of valves
AIRTEC Controls GmbH