VARIATEUR POWERFLEX 700S, 400V, 3PH, 170A, 90KW, IP20, EMC, PHASE II

VARIATEUR POWERFLEX 700S, 400V, 3PH, 170A, 90KW, IP20, EMC, PHASE II

Manufacturer Rockwell Automation
Description VARIATEUR POWERFLEX 700S, 400V, 3PH, 170A, 90KW, IP20, EMC, PHASE II
Part Number 20DC170A0EYNANANE
Product selection
CAD Selector Part Number Description
No CAD available 1 20DC170A0EYNANANE VARIATEUR POWERFLEX 700S, 400V, 3PH, 170A, 90KW, IP20, EMC, PHASE II
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation