1

PowerFlex 40P

Manufacturer Rockwell Automation
Description PowerFlex 40P, IP20/NEMA Type Open
Part number 22D-D1P4N104
Product selection
Selector IP20/NEMA Type Open Drive Ratings (kW, Hp) Output Current (A) Frame Size Cat. No.
1 IP20/NEMA Type Open 0.4 kW, 0.5 Hp 1.4 A B 22D-D1P4N104
2 IP20/NEMA Type Open 0.75 kW, 1 Hp 2.3 A B 22D-D2P3N104
3 IP20/NEMA Type Open 1.5 kW, 2 Hp 4 A B 22D-D4P0N104
4 IP20/NEMA Type Open 2.2 kW, 3 Hp 6 A B 22D-D6P0N104
5 IP20/NEMA Type Open 4 kW, 5 Hp 10.5 A B 22D-D010N104
6 IP20/NEMA Type Open 5.5 kW, 7.5 Hp 12 A C 22D-D012N104
7 IP20/NEMA Type Open 7.5 kW,1 0 Hp 17 A C 22D-D017N104
8 IP20/NEMA Type Open 11 kW, 15 Hp 24 A C 22D-D024N104
IP20/NEMA Type Open
Drive Ratings (kW, Hp)
Output Current (A)
Frame Size
Cat. No.
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation