1

Patchcords, Pico QD / M8 Style

Manufacturer Rockwell Automation
Description Patchcords, DC Micro QD / M8 Style, Straight - Straight
Part number 889P-F3ABPM-1
Product selection
Selector Female (Sensor End) Connector Style Wire Rating Length (m (ft)) Male (I/O End) Connector Style Cat. No.
1 Straight 24 AWG, 60V AC/75V DC, 4 A 1 (3.3) Straight 889P-F3ABPM-1
2 Straight 24 AWG, 60V AC/75V DC, 4 A 2 (6.5) Straight 889P-F3ABPM-2
3 Straight 24 AWG, 60V AC/75V DC, 4 A 5 (16.4) Straight 889P-F3ABPM-5
4 Straight 24 AWG, 60V AC/75V DC, 4 A 10 (32.8) Straight 889P-F3ABPM-10
5 Straight 24 AWG, 60V AC/75V DC, 4 A 1 (3.3) Right Angle Female 889P-F3ABPE-1
6 Straight 24 AWG, 60V AC/75V DC, 4 A 2 (6.5) Right Angle Female 889P-F3ABPE-2
7 Straight 24 AWG, 60V AC/75V DC, 4 A 5 (16.4) Right Angle Female 889P-F3ABPE-5
8 Straight 24 AWG, 60V AC/75V DC, 4 A 10 (32.8) Right Angle Female 889P-F3ABPE-10
9 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 1 (3.3) Straight 889P-R3ABPM-1
10 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 2 (6.5) Straight 889P-R3ABPM-2
11 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 5 (16.4) Straight 889P-R3ABPM-5
12 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 10 (32.8) Straight 889P-R3ABPM-10
13 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 1 (3.3) Right Angle Female 889P-R3ABPE-1
14 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 2 (6.5) Right Angle Female 889P-R3ABPE-2
15 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 5 (16.4) Right Angle Female 889P-R3ABPE-5
16 Right Angle Female 24 AWG, 60V AC/75V DC, 4 A 10 (32.8) Right Angle Female 889P-R3ABPE-10
Female (Sensor End) Connector Style
Wire Rating
Length (m (ft))
Male (I/O End) Connector Style
Cat. No.
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation