1

DC Micro-style (M12) Patchcords Yellow PVC cable 22AWG Braided Shield

Manufacturer Rockwell Automation
Description Patchcords, DC Micro QD / M12 Style Yellow PVC cable 22AWG Braided Shield , Straight - Straight
Part number 889D-F4ECDM-1
Product selection
Selector Female (Sensor End) Connector Style Wire Rating Length (m (ft)) Male (I/O End) Connector Style Cat. No
1 Straight 22 AWG 1 (3.3) Straight 889D-F4ECDM-1
2 Straight 22 AWG 2 (6.5) Straight 889D-F4ECDM-2
3 Straight 22 AWG 5 (16.4) Straight 889D-F4ECDM-5
4 Straight 22 AWG 10 (32.8) Straight 889D-F4ECDM-10
5 Straight 22 AWG 1 (3.3) Right Angle 889D-F4ECDE-1
6 Straight 22 AWG 2 (6.5) Right Angle 889D-F4ECDE-2
7 Straight 22 AWG 5 (16.4) Right Angle 889D-F4ECDE-5
8 Straight 22 AWG 10 (32.8) Right Angle 889D-F4ECDE-10
9 Right Angle 22 AWG 1 (3.3) Straight 889D-R4ECDM-1
10 Right Angle 22 AWG 2 (6.5) Straight 889D-R4ECDM-2
11 Right Angle 22 AWG 5 (16.4) Straight 889D-R4ECDM-5
12 Right Angle 22 AWG 10 (32.8) Straight 889D-R4ECDM-10
13 Right Angle 22 AWG 1 (3.3) Right Angle 889D-R4ECDE-1
14 Right Angle 22 AWG 2 (6.5) Right Angle 889D-R4ECDE-2
15 Right Angle 22 AWG 5 (16.4) Right Angle 889D-R4ECDE-5
16 Right Angle 22 AWG 10 (32.8) Right Angle 889D-R4ECDE-10
Female (Sensor End) Connector Style
Wire Rating
Length (m (ft))
Male (I/O End) Connector Style
Cat. No
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation