Operating Shaft

Operating Shaft

Manufacturer Rockwell Automation
Description Operating Shaft, 22.0 in (560 mm) ( 600…1250A )
Part Number 194R-R12
Product selection
CAD Selector Part Number Description
No CAD available 1 194R-R12 Operating Shaft, 22.0 in (560 mm) ( 600…1250A )
No CAD available 2 194R-R11 Operating Shaft, 12.6 in (320 mm) ( 600…1250A )
No CAD available 3 194R-R8 Operating Shaft, 22.8 in (580 mm) ( 100…400A )
No CAD available 4 194R-R7 Operating Shaft, 12.6 in (320 mm) ( 100…400A )
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation