1

M23 Style Cordsets

Manufacturer Rockwell Automation
Description M23 Style Cordsets, Straight Female
Part number 889M-F12AH-2
Product selection
Selector Connector Style No. of Pins Wire Color Jacket Color Wire Size Length (m (ft)) Cat. No.
1 Straight Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 2 (2 m) 889M-F12AH-2
2 Straight Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 5 (5 m) 889M-F12AH-5
3 Straight Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 10 (10 m) 889M-F12AH-10
4 Right Angle Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 2 (2 m) 889M-R12AH-2
5 Right Angle Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 5 (25 m) 889M-R12AH-5
6 Right Angle Female 12-Pin 1 Brown, 2 Blue, 3 Grey, 4 Pink, 5 Red, 6 Yellow, 7 White, 8 Red/Blue, 9 Black, 10 Violet, 11 Grey/Pink, 12 Green Yellow 18 AWG 10 (10 m) 889M-R12AH-10
Connector Style
No. of Pins
Wire Color
Jacket Color
Wire Size
Length (m (ft))
Cat. No.
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation
Users Who Downloaded This Product Also Downloaded
Page