Lamp unit integral LED color yellow metal bezelfixing diametre 22 mm

Lamp unit integral LED color yellow metal bezelfixing diametre 22 mm

Manufacturer Rockwell Automation
Description Lamp unit integral LED color yellow metal bezelfixing diametre 22 mm supply 24V.AC et DC
Part Number 800FM-P5MN3W
Product selection
CAD Selector Part Number Description
No CAD available 1 800FM-P5MN3W Lamp unit integral LED color yellow metal bezelfixing diametre 22 mm supply 24V.AC et DC
No CAD available 2 800FM-P5MN5W Lamp unit integral LED color yellow metal bezelfixing diametre 22 mm supply 110 et 120V.AC
No CAD available 3 800FM-P5 800F Pilot Light - Rd. Metal (IP66, 4/13, IP66), Blue, , Standard Pack (Qty. 1)
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation