1

Kinetix 6000, Axis Modules (460V)

Manufacturer Rockwell Automation
Description Kinetix 6000, Axis Modules (460V)
Part number 2094-BMP5-S
Product selection
Selector Continuous Output Current (rms) Continuous Output Current (0-peak) Peak Output Current (rms) Peak Output Current (0-peak) Maximum Seconds at Peak Continuous Power Output to Bus (nominal) Cat. No.
1 2.8 A 4.0 A 7.0 A 9.9 A 2,5 1.8 kW 2094-BMP5-S
2 6.1 A 8.6 A 15.3 A 21.6 A 2,5 3.9 kW 2094-BM01-S
3 10.3 A 14.6 A 25.8 A 36.4 A 2,5 6.6 kW 2094-BM02-S
4 21.2 A 30.0 A 31.8 A 45.0 A 2,5 13.5 kW 2094-BM03-S
5 34.6 A 48.9 A 51.9 A 73.4 A 2,5 22 kW 2094-BM05-S
Continuous Output Current (rms)
Continuous Output Current (0-peak)
Peak Output Current (rms)
Peak Output Current (0-peak)
Maximum Seconds at Peak
Continuous Power Output to Bus (nominal)
Cat. No.
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation