Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12)

Manufacturer Rockwell Automation
Description Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12), lenght 10 m
Part Number 889D-F8ABDM-10
Product selection
Selector Part Number Description
1 889D-F8ABDM-10 Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12), lenght 10 m
2 889D-F8ABDM-5 Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12), lenght 5 m
3 889D-F8ABDM-2 Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12), lenght 2 m
4 889D-F8ABDM-1 Guardmaster Safety Connection Systems Patchcord 8-Pin Micro (M12), lenght 1 m
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation