Extension cable, molded, right angle female, M12

Manufacturer Rockwell Automation
Description Extension cable, molded, right angle female, M12, 4 contacts, class 6 PUR cable, length 10m
Part Number 889D-R4UC-10
Product selection
Selector Part Number Description
1 889D-R4UC-10 Extension cable, molded, right angle female, M12, 4 contacts, class 6 PUR cable, length 10m
2 889D-R5AC-10 Extension cable, molded, right angle female, M12, 5 contacts, class 5 PVC cable, length 10 m
3 889D-R5UC-10 Extension cable, molded, right angle female, M12, 5 contacts, class 6 PUR cable, length 10m
4 889D-R4UC-2 Extension cable, molded, right angle female, M12, 4 contacts, class 6 PUR cable, length 2m
5 889D-R5AC-2 Extension cable, molded, right angle female, M12, 5 contacts, class 5 PVC cable, length 2m
6 889D-R5AC-5 Extension cable, molded, right angle female, M12, 5 contacts, class 5 PVC cable, length 5m
7 889D-R4UCDM-3 Extension cable, molded, M12 right-angle female, M12 straight male 4 contacts class 6 PUR cable, length 3m
8 889D-R4UC-5 Extension cable, molded, right angle female, M12, 4 contacts, class 6 PUR cable, length 5m
9 889D-R5UC-5 Extension cable, molded, right angle female, M12, 5 contacts, class 6 PUR cable, length 5m
10 889D-R5UC-2 Extension cable, molded, right angle female, M12, 5 contacts, class 6 PUR cable, length 2m
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation