194R Main Fused Disconnect Switch

194R Main Fused Disconnect Switch

Manufacturer Rockwell Automation
Description 194R Main Fused Disconnect Switch, DIN fuse, 63 A, 3 Pole
Part Number 194R-D63-1753
Product selection
CAD Selector Part Number Description
No CAD available 1 194R-D1250-1753 194R Main Fused Disconnect Switch, DIN fuse, 1250 A,3 Pole
No CAD available 2 194R-D800-1753 194R Main Fused Disconnect Switch, DIN fuse, 800 A,3 Pole
No CAD available 3 194R-L800-1753 194R Main Fused Disconnect Switch, CSA Type HRCI-L fuse, 800 A3 Pole
No CAD available 4 194R-D630-1753 194R Main Fused Disconnect Switch, DIN fuse, 630 A3 Pole
No CAD available 5 194R-D400-1753 194R Main Fused Disconnect Switch, DIN fuse, 400 A, 3 Pole
No CAD available 6 194R-D250-1753 194R Main Fused Disconnect Switch, DIN fuse, 250 A, 3 Pole
No CAD available 7 194R-D160-1753 194R Main Fused Disconnect Switch, DIN fuse, 160 A,3 Pole
No CAD available 8 194R-D125-1753 194R Main Fused Disconnect Switch, DIN fuse, 125 A, 3 Pole
No CAD available 9 194R-D63-1753 194R Main Fused Disconnect Switch, DIN fuse, 63 A, 3 Pole
No CAD available 10 194R-D32-1753 194R Main Fused Disconnect Switch, DIN fuse, 32 A, 3 Pole
Part Number
Description
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation
Users Who Downloaded This Product Also Downloaded
Page