1

1769 Packaged CompactLogix Controllers

Manufacturer Rockwell Automation
Description 1769 Packaged CompactLogix Controller
Part number 1769-L23-QBFC1B
Product selection
Selector Available user memory CompactFlash card Communication ports Embedded I/O Module expansion capacity Embedded power supply Cat. No.
1 512 KB None 2 RS-232 ports (isolated DF1 or ASCII; nonisolated DF1 only) 16 DC inputs, 16 DC outputs, 4 analog inputs, 2 analog outputs, 4 high-speed counters Up to two additional 1769 modules 24V DC 1769-L23-QBFC1B
2 512 KB None 1 EtherNet/IP port, 1 RS-232 serial port (DF1 or ASCII) 16 DC inputs, 16 DC outputs Up to three additional 1769 modules 24V DC 1769-L23E-QB1B
3 512 KB None 1 EtherNet/IP port, 1 RS-232 serial port (DF1 or ASCII) 16 DC inputs, 16 DC outputs, 4 analog inputs, 2 analog outputs, 4 high-speed counters Up to two additional 1769 modules 24V DC 1769-L23E-QBFC1B
Available user memory
CompactFlash card
Communication ports
Embedded I/O
Module expansion capacity
Embedded power supply
Cat. No.
Documentation
Contact the supplier
Rockwell Automation Manufacturer of power, control and information solutions
Rockwell Automation