Riser angle bracket-aluminium, NAAMS AAB A

Standard NAAMS AAB A
Description Riser angle bracket AAB101A
Part number AAB101A
Material Aluminium
Product selection
Selector NAAMS CODE "A" dim (mm) Weight (kg) Weight (Lbs)
1 AAB101A 100 1,82 4
2 AAB151A 150 2,25 4,96
3 AAB201A 200 2,72 6,01
4 AAB251A 250 3,11 6,85
5 AAB301A 300 3,54 7,8
6 AAB351A 350 3,96 8,74
7 AAB401A 400 4,36 9,61
NAAMS CODE
"A" dim (mm)
Weight (kg)
Weight (Lbs)
Documentation