Riser angle bracket, NAAMS AAB E

Standard NAAMS AAB E
Description Riser angle bracket AAB100E
Part number AAB100E
Material Steel
Product selection
Selector NAAMS CODE "A" dim (mm) B (4) holes Ø (mm)
1 AAB100E 100 3/8-16 tap
2 AAB101E 100 13/32
3 AAB150E 150 3/8-16 tap
4 AAB151E 150 13/32
5 AAB200E 200 3/8-16 tap
6 AAB201E 200 13/32
7 AAB250E 250 3/8-16 tap
8 AAB251E 250 13/32
9 AAB300E 300 3/8-16 tap
10 AAB301E 300 13/32
11 AAB350E 350 3/8-16 tap
12 AAB351E 350 13/32
13 AAB400E 400 3/8-16 tap
14 AAB401E 400 13/32
NAAMS CODE
"A" dim (mm)
B (4) holes Ø (mm)
Documentation