1

Locking assembly - self centering TLK 401.0

Manufacturer Rexnord Tollok srl
Description Locking Assembly, self centering, d= 70 mm, D= 110 mm
Part number TLK 401.0 70x110
Product selection
Selector Part Number d x D (mm) L1 (mm) L2 (mm) B (mm) Tightening Screws (DIN 912) Tightening torque - Ms (N.m) Torque - Mt (N.m) Axial force - F ax (kN) Surface Pressure on Shaft - pw (N/mm²) Surface Pressure on Hub - pn (N/mm²) Weight (kg)
1 TLK 401.0 70x110 70 x 110 50 58 68 8 x M10 83 8620 245 190 120 2.3
2 TLK 401.0 75x115 75 x 115 50 58 68 8 x M10 83 9160 245 174 115 2.4
3 TLK 401.0 80x120 80 x 120 50 58 68 8 x M10 83 9840 245 164 110 2.5
4 TLK 401.0 85x125 85 x 125 50 58 68 10 x M10 83 13000 307 193 130 2.6
5 TLK 401.0 90x130 90 x 130 50 58 68 10 x M10 83 13700 307 181 125 2.7
6 TLK 401.0 95x135 95 x 135 50 58 68 10 x M10 83 14540 307 173 122 2.8
7 TLK 401.0 100x145 100 x 145 60 70 80 10 x M10 83 15380 307 135 93 4
8 TLK 401.0 110x155 110 x 155 60 70 80 10 x M10 83 16900 307 127 88 4.5
9 TLK 401.0 120x165 120 x 165 60 70 80 12 x M10 83 22150 365 135 100 4.8
10 TLK 401.0 130x180 130 x 180 68 80 92 12 x M12 145 34860 537 160 116 6.3
11 TLK 401.0 140x190 140 x 190 68 80 92 12 x M12 145 37550 537 150 111 6.6
12 TLK 401.0 150x200 150 x 200 68 80 92 12 x M12 145 40250 537 140 105 7
13 TLK 401.0 160x210 160 x 210 68 80 92 14 x M12 145 50180 626 152 116 7.4
14 TLK 401.0 170x225 170 x 225 75 87 99 16 x M12 145 60960 717 150 113 10
15 TLK 401.0 180x235 180 x 235 75 87 99 16 x M12 145 64500 717 142 108 11.3
16 TLK 401.0 190x250 190 x 250 88 100 112 18 x M12 145 76620 806 128 98 14
17 TLK 401.0 200x260 200 x 260 88 100 112 18 x M12 145 80660 806 122 95 15.2
18 TLK 401.0 220x285 220 x 285 98 110 124 14 x M14 230 94730 861 107 83 19.5
19 TLK 401.0 240x305 240 x 305 98 110 124 18 x M14 230 132830 1100 125 98 21.5
20 TLK 401.0 260x325 260 x 325 98 110 124 20 x M14 230 159970 1230 128 103 23
21 TLK 401.0 280x355 280 x 355 120 132 148 20 x M16 355 239260 1710 135 106 29
22 TLK 401.0 300x375 300 x 375 120 132 148 24 x M16 355 306650 2050 150 121 30.5
23 TLK 401.0 320x405 320 x 405 135 147 163 24 x M16 355 326870 2050 127 101 47
24 TLK 401.0 340x425 340 x 425 135 147 163 24 x M16 355 348780 2050 120 96 50
Part Number
d x D (mm)
L1 (mm)
L2 (mm)
B (mm)
Tightening Screws (DIN 912)
Tightening torque - Ms (N.m)
Torque - Mt (N.m)
Axial force - F ax (kN)
Surface Pressure on Shaft - pw (N/mm²)
Surface Pressure on Hub - pn (N/mm²)
Weight (kg)
Documentation
Contact the supplier
Rexnord Tollok srl Locking assemblies
Rexnord Tollok srl
Users Who Downloaded This Product Also Downloaded
Page