RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 08 IP

Model 08 IP - Spring Loaded Retractable Index Plunger

Manufacturer RENCOL COMPONENTS
Description Spring Loaded Retractable Index Plunger
Part Number 15698P
Material Aluminium (body); Steel shell (flange); Steel (plunger pin); Steel (spring)
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D E Thread size Plunger diameter<br> (mm) Material Rest position Stocked Item MOQ
1 1 15698P Spring Loaded Retractable Index Plunger Aluminium (body); Steel shell (flange); Steel (plunger pin); Steel (spring) 14 20 12 2 7 M8 4,7 Black Powder Coated Aluminium Yes Yes 20

Product Description

Spring Loaded Retractable Index Plunger

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map