RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 05M CH - Male Stainless Steel Indexed Clamping Handle

Male Stainless Steel Indexed Clamping Handle

Manufacturer RENCOL COMPONENTS
Description Male Stainless Steel Indexed Clamping Handle
Part Number 15318R
Material Stainless steel 304
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D Thread size Thread length (mm) Insert material Body material Handle + cap colour Stocked Item MOQ
1 1 15318R Male Stainless Steel Indexed Clamping Handle Stainless steel 304 92 28 19 60 M12 32 Stainless steel Stainless steel Polished Steel Yes 2

Product Description

Stainless steel heavy duty indexed clamping handle and ratchet. Stainless steel threads.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map