RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 04M CH - Male Die Cast Zinc Indexed Clamping Handle

Male Die Cast Zinc Indexed Clamping Handle

Manufacturer RENCOL COMPONENTS
Description Male Die Cast Zinc Indexed Clamping Handle
Part Number 12097Q
Material Die cast zinc
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D Thread size Thread length (mm) Insert material Handle + cap colour Stocked Item MOQ
1 1 12097Q Male Die Cast Zinc Indexed Clamping Handle Die cast zinc 42 25 10 37 M6 20 Stainless steel Black Yes 2

Product Description

Heavy duty diecast zinc handle and ratchet.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map