RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 04F CH - Female Die Cast Zinc Indexed Clamping Handle

Female Die Cast Zinc Indexed Clamping Handle

Manufacturer RENCOL COMPONENTS
Description Female Die Cast Zinc Indexed Clamping Handle
Part Number 12061R
Material Die cast zinc
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D Thread size Insert material Handle + cap colour Stocked Item MOQ
1 1 12061R Female Die Cast Zinc Indexed Clamping Handle Die cast zinc 65 31 14 49 M8 Stainless steel Black Yes 2

Product Description

Heavy duty diecast zinc handle and ratchet.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map