1

Model 04 HI - Polished Metal Hinge

Polished Metal Hinge

Manufacturer RENCOL COMPONENTS
Description Polished Metal Hinge
Part Number 15431Q
Material Stainless Steel
Product selection
Selector Part Number Description Material A B C D F Square bore
(mm)
Stocked Item MOQ
1 15431Q Polished Metal Hinge Stainless Steel 82 92 45 60 20 6 Yes 2
Part Number
Description
Material
A
B
C
D
F
Square bore
(mm)
Stocked Item
MOQ
Product Description

Stainless steel heavy duty hinge with electrolytic polished finish.

Documentation
Contact the supplier
RENCOL COMPONENTS Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years
Rencol Components