RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 04 CP

Model 04 CP - Cam Plunger

Manufacturer RENCOL COMPONENTS
Description Cam Plunger
Part Number 11796V
Material Stainless Steel (body); Black Plastic Cap (lever)
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D E Thread size Plunger diameter<br> (mm) Insert material Includes cap Initiating Force (N) Force for full Retraction (N) Stocked Item MOQ
1 1 11796V Cam Plunger Stainless Steel (body); Black Plastic Cap (lever) 69 52 57 12 12 M20x1.5 12 Stainless steel Yes 7 35 Yes 1

Product Description

Cam Plunger

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map