RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 03 LF - Free-standing Stainless Steel Levelling Foot

Free-standing Stainless Steel Levelling Foot

Manufacturer RENCOL COMPONENTS
Description Free-standing Stainless Steel Levelling Foot
Part Number 15685X
Material Stainless Steel
CAD models
Share

Product selection

Index Selector Part Number Description Material A B Thread size Thread length (mm) Material Thread material Max load (kg) Stocked Item MOQ
1 1 15685X Free-standing Stainless Steel Levelling Foot Stainless Steel 100 26 M16 100 Stainless Steel Stainless steel 1400 No 10

Product Description

Free standing stainless steel base with stainless steel rod.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map