RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 02F CH - Female Ergonomic Indexed Clamping Handle

Female Ergonomic Indexed Clamping Handle

Manufacturer RENCOL COMPONENTS
Description Female Ergonomic Indexed Clamping Handle
Part Number 12626X
Material Glass Reinforced Nylon
CAD models
Share

Product selection

Index Selector Part Number Description Material A B C D Thread size Insert material Handle + cap colour Stocked Item MOQ
1 1 12626X Female Ergonomic Indexed Clamping Handle Glass Reinforced Nylon 83 47 19 54 M12 Zinc plated steel Black / Orange Yes 2

Product Description

Reinforced ergonomic curved nylon handle with cap. Black or orange handle and 8 different coloured caps.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map