Bolt-down Die Cast Zinc Levelling Foot
RENCOL COMPONENTS
By RENCOL COMPONENTS

Model 02BD LF - Bolt-down Die Cast Zinc Levelling Foot

Bolt-down Die Cast Zinc Levelling Foot

Manufacturer RENCOL COMPONENTS
Description Bolt-down Die Cast Zinc Levelling Foot
Part Number 15674X
Material Die-cast Zinc
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Material A B C D Thread size Thread length (mm) Material Thread material Max load (kg) Stocked Item MOQ
1 1 15674X Bolt-down Die Cast Zinc Levelling Foot Die-cast Zinc 120 29 94 9 M24 100 Die Cast Zinc Zinc Plated Steel 3500 No 10

Product Description

Powder coated diecast zinc base with bolt down holes and zinc plated rod.. Suitable for when a secure fitting on a flat surface is required.

Documentation

Contact the supplier

RENCOL COMPONENTS

RENCOL COMPONENTS

Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years

Google Map