1

Model 01 IP

Model 01 IP - Spring Loaded Index Plunger

Manufacturer RENCOL COMPONENTS
Description Spring Loaded Index Plunger
Part Number 12674S
Material Blackened steel (body); High impact resistant thermoplastic (knob)
Product selection
Selector Part Number Description Material A B C D E Thread size Plunger diameter
(mm)
Rest position Initiating Force (N) Force for full Retraction (N) Stocked Item MOQ
1 12674S Spring Loaded Index Plunger Blackened steel (body); High impact resistant thermoplastic (knob) 31 76 8 26 7 M16*1.5 8 No 10 30 Yes 10
Part Number
Description
Material
A
B
C
D
E
Thread size
Plunger diameter
(mm)
Rest position
Initiating Force (N)
Force for full Retraction (N)
Stocked Item
MOQ
Product Description

Spring Loaded Index Plunger

Documentation
Contact the supplier
RENCOL COMPONENTS Rencol Components has been designing, developing and manufacturing plastic and metal components for over 90 years
Rencol Components