RSM850B - subminiature signal relays

Manufacturer RELPOL
Description RSM850B, subminiature signal relays, AgPd/Au 0,2 µm, 2 C/O, in cover, IP 64 version, for PCB, with coil 1003
Part number rsm850b-6112-85-1003
Request Free PCB CAD Models
Product selection
Selector Rated voltage (DC) Must release voltage Rated power consumption (DC) Dimensions (L x W x H) Contact material Number and type of contacts Cover protection category
1 3...24 V -75% Un to -Umax 0,10...0,15 W 14,1 x 9,1 x 5 mm AgPd/Au 0,2 µm in cover, IP 64 version 2 C/O
Rated voltage (DC)
Must release voltage
Rated power consumption (DC)
Dimensions (L x W x H)
Contact material
Number and type of contacts
Cover protection category
Selector Coil code Rated voltage V DC Coil resistance ±10% à 20°C Ω Coil operating range at 20°C V DC min. Coil operating range at 20°C V DC max. Power sonsumption (mW)
1 1003 3 90 2.25 4.5 100
2 1005 5 250 3.75 7.5 100
3 1006 6 360 4.5 9 100
4 1009 9 810 6.75 13.5 100
5 1012 12 1440 9.6 18 100
6 1024 24 3840 18 36 150
Coil code
Rated voltage V DC
Coil resistance ±10% à 20°C Ω
Coil operating range at 20°C V DC min.
Coil operating range at 20°C V DC max.
Power sonsumption (mW)
Documentation
Contact the supplier
RELPOL SA Relpol SA is a well-known European relay manufacturer, operating in the industry since 1958. Relpol SA products are used in the areas of: industrial and energy automation, power electronics, industrial and consumer electronics, telecommunications, household appliances and others.
RELPOL France
RELPOL