RSM822 - subminiature signal relays

Manufacturer RELPOL
Description RSM822, subminiature signal relays, for PCB, with coil S003
Part number rsm822-6112-85-S003
Request Free PCB CAD Models
Product selection
Selector Rated voltage (DC) Must release voltage Rated power consumption (DC) Dimensions (L x W x H) Connection mode
1 3...24 V sensitive version 48 V standard version DC: ≥ 0,1 Un 0,20 W sensitive version 0,36 W standard version 21 x 10,1 x 12,1 mm for PCB
Rated voltage (DC)
Must release voltage
Rated power consumption (DC)
Dimensions (L x W x H)
Connection mode
Documentation
Contact the supplier
RELPOL SA Relpol SA is a well-known European relay manufacturer, operating in the industry since 1958. Relpol SA products are used in the areas of: industrial and energy automation, power electronics, industrial and consumer electronics, telecommunications, household appliances and others.
RELPOL France
RELPOL